IESNA:LM-63-2002
[TEST]P952661
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19060
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2088.1 2280.6 2490.1 2712.5 2905.1 3066.4 3188.7 3260.2 3272 3236.8
3200.4 3197.8 3219.9 3268 3381.2 3663.5 4364.8 5417.3 6355.3 7076
7630.2 8153.2 8625.5 9069.1 9367 8937.7 7234.7 5060.8 3499.6 2353.5
992.6 314.8 149.6 65 20.8 0 0
2088.1 2284.5 2505.7 2720.3 2914.2 3075.5 3205.6 3277.2 3287.6 3256.3
3216 3214.7 3231.6 3281.1 3396.8 3618 4221.7 5248.1 6294.1 7040.9
7617.2 8197.4 8641.1 9075.6 9396.9 9119.8 7543 5386 3667.4 2440.6
1056.4 342.2 174.3 76.8 27.3 0 0
2088.1 2281.9 2496.6 2703.4 2888.2 3041.7 3160.1 3234.2 3242 3214.7
3184.8 3179.6 3197.8 3247.2 3357.8 3564.7 4055.1 4980.1 6020.9 6830.1
7428.6 8058.2 8655.4 9203.1 9666.2 9798.9 8737.3 6798.9 4587.2 2979.2
1379 543.8 305.7 169.1 78.1 26 0
2088.1 2266.3 2465.3 2663.1 2829.6 2971.4 3084.6 3143.2 3162.7 3151
3128.8 3126.2 3141.9 3165.3 3230.3 3361.7 3585.5 4100.7 4980.1 5989.7
6887.4 7721.3 8572.1 9373.5 10139.8 10738.2 11142.8 11175.4 10475.4 8310.6
4670.5 1671.8 671.3 359.1 165.2 37.7 0
2088.1 2240.3 2415.9 2596.7 2754.2 2888.2 2994.8 3066.4 3098.9 3106.7
3105.4 3113.2 3135.3 3156.2 3197.8 3292.8 3459.3 3710.4 4180 4973.6
6010.5 7117.6 8231.3 9390.4 10346.6 11249.5 12135.5 13125.5 13897 13329.8
10545.7 5808.8 2285.8 1022.6 431.9 44.2 0
2088.1 2226 2380.8 2536.9 2680 2811.4 2918.1 3001.3 3046.9 3079.4
3102.8 3140.6 3197.8 3243.3 3286.3 3353.9 3498.3 3729.9 4083.8 4517
5155.8 5992.3 6944.6 7967.2 9022.3 10191.8 11498 13031.9 15144.6 16400.1
15004.1 11278.1 6134.1 2188.2 543.8 31.2 0
2088.1 2218.2 2370.4 2527.8 2667 2798.4 2911.6 2993.5 3043 3074.2
3106.7 3144.5 3199.1 3247.2 3298 3373.4 3513.9 3741.6 4098.1 4557.3
5170.1 5989.7 6919.9 7921.6 8997.5 10180.1 11514.9 13129.4 15142 16324.6
14799.9 11062.2 6104.2 2232.5 537.3 35.1 0
2088.1 2192.1 2317 2453.6 2585 2712.5 2827 2923.3 2992.2 3045.6
3101.5 3169.2 3243.3 3305.8 3366.9 3454.1 3594.6 3811.9 4134.5 4574.2
5133.6 5818 6638.9 7584.7 8654.1 9857.5 11171.5 12590.8 14334.1 15666.3
13845 8646.3 3922.4 1334.8 317.4 27.3 0
2088.1 2175.2 2268.9 2376.9 2494 2612.4 2729.4 2832.2 2925.9 3007.9
3093.7 3175.7 3253.7 3322.7 3400.7 3513.9 3676.6 3927.6 4304.9 4820.1
5501.8 6314.9 7258.1 8288.5 9337.1 10440.3 11573.5 12776.9 13973.8 14377.1
12774.3 8561.7 3683.1 1104.5 444.9 123.6 0
2088.1 2145.3 2213 2291 2388.6 2495.3 2599.3 2707.3 2806.2 2906.4
3007.9 3100.2 3178.3 3261.5 3350 3455.4 3619.3 3882.1 4288 4880
5650.1 6538.7 7489.7 8453.7 9413.8 10377.9 11370.5 12321.5 12754.8 11928.6
9393 4712.1 1272.4 482.7 262.8 72.9 0
2088.1 2114.1 2147.9 2202.5 2275.4 2354.8 2449.7 2542.1 2642.3 2735.9
2845.2 2950.6 3054.7 3164 3277.2 3412.5 3598.5 3887.3 4321.8 4971
5823.2 6834 7809.7 8650.2 9377.4 10065.6 10625.1 10757.8 10081.2 8236.5
5138.8 1878.6 377.3 115.8 40.3 14.3 0
2088.1 2098.5 2112.8 2154.4 2214.3 2280.6 2360 2441.9 2530.4 2625.4
2726.8 2830.9 2945.4 3062.5 3192.6 3348.7 3553 3853.5 4275 4852.6
5626.7 6524.4 7347.9 7860.5 8096 8138.9 7964.6 7413 6402.1 4908.6
2889.5 983.5 223.8 63.7 18.2 7.8 0
2088.1 2077.7 2079 2101.1 2141.4 2190.8 2250.7 2314.4 2378.2 2438
2504.4 2565.5 2637.1 2706 2781.5 2872.6 3006.6 3217.3 3550.4 4035.6
4658.8 5291.1 5726.9 5788 5439.4 4791.5 3865.2 2713.8 1546.9 707.7
303.1 114.5 42.9 16.9 7.8 1.3 0
2088.1 2041.2 2013.9 1998.3 1985.3 1961.9 1921.5 1857.8 1773.2 1673.1
1558.6 1437.6 1316.6 1208.6 1125.3 1064.2 1020 1003.1 1090.2 1291.9
1515.6 1699.1 1688.7 1392 975.7 650.5 450.1 313.5 209.5 130.1
82 52 26 10.4 2.6 0 0
2088.1 2007.4 1945 1866.9 1755 1615.8 1451.9 1268.4 1073.3 882.1
742.9 670 654.4 660.9 683 702.5 718.1 719.4 702.5 667.4
628.4 589.3 547.7 502.2 442.3 368.2 287.5 206.9 154.8 113.2
72.9 42.9 16.9 6.5 2.6 0 0
2088.1 1977.5 1865.6 1716 1510.4 1285.4 1049.9 841.7 722 681.7
660.9 642.7 628.4 614.1 606.3 601.1 594.5 580.2 549 503.5
457.9 412.4 368.2 317.4 266.7 222.5 189.9 161.3 127.5 87.2
44.2 22.1 10.4 3.9 0 0 0
2088.1 1947.6 1790.1 1550.8 1285.4 1016.1 804 723.3 699.9 680.4
660.9 641.4 621.9 602.4 573.7 541.2 503.5 459.2 411.1 364.3
320 281 249.8 225.1 201.7 179.5 156.1 123.6 84.6 57.2
37.7 20.8 9.1 3.9 0 0 0
2088.1 1929.3 1714.7 1435 1120.1 854.7 746.8 724.6 703.8 681.7
663.5 641.4 618 589.3 552.9 507.4 457.9 407.2 353.9 301.8
258.9 231.6 212.1 193.8 174.3 154.8 132.7 105.4 83.3 66.3
48.1 31.2 10.4 1.3 0 0 0
2088.1 1903.3 1641.8 1310.1 984.8 792.3 749.4 728.5 707.7 685.6
666.1 645.3 620.6 586.7 541.2 493.1 434.5 376 312.2 266.7
236.8 218.6 204.3 188.6 171.7 150.9 124.9 102.8 85.9 67.7
49.4 31.2 9.1 0 0 0 0
2088.1 1900.7 1618.4 1261.9 932.8 784.5 757.2 735.1 712.9 692.1
671.3 647.9 623.2 586.7 542.5 484 417.6 351.3 296.6 255
229 212.1 196.4 179.5 160 135.3 108 89.8 72.9 55.9
37.7 20.8 5.2 0 0 0 0
2088.1 1900.7 1601.5 1235.9 910.7 784.5 762.4 740.3 715.5 692.1
671.3 649.2 624.5 591.9 550.3 493.1 422.8 352.6 292.7 248.5
222.5 206.9 191.2 173 150.9 119.7 92.4 76.8 62.4 46.8
29.9 11.7 1.3 0 0 0 0
2088.1 1907.2 1609.3 1239.8 910.7 784.5 762.4 740.3 716.8 694.7
672.6 650.5 627.1 595.8 554.2 490.5 420.2 347.4 287.5 244.6
221.2 205.6 188.6 171.7 148.3 111.9 87.2 72.9 57.2 41.6
26 9.1 0 0 0 0 0
